SLVSC76E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
t(startup) | Start-up time | V(VIN)> 5 V, I(IOUTx) = 50%, I(setting) = 60 mA(1) | 200 | µs | ||
td(on) | Delay time between PWM rising edge to 10% of I(IOUTx) | Two LEDs in series, 10-kΩ resistor in parallel | 14 | 30 | µs | |
td(off) | Delay time between PWM falling edge to 90% of I(IOUTx) | Two LEDs in series, 10-kΩ resistor in parallel | 25 | 45 | µs | |
Single-short detection deglitch | 1 | 2 | 3 | ms | ||
During PWM, count the number of continuous cycles when V(VSNSx)< 1.24 V | 7 | 8 | Cycles | |||
Open-load detection deglitch | 1 | 2 | 3 | ms | ||
During PWM, count the number of continuous cycles when V(VIN) – V(IOUTx)< V(OLV) | 7 | 8 | Cycles | |||
Short-detection deglitch | 1 | 2 | 3 | ms | ||
During PWM, count the number of continuous cycles when V(IOUTx)< V(SV) | 7 | 8 | Cycles |