SLVSFE8 June 2021 TPS92633
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
t(PWM_delay_rising) | PWM rising edge delay, VIH(PWM) voltage to 10% of output when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 100mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t1 as shown in Figure 7-5 | 3 | µs | ||
PWM rising edge delay, VIH(PWM) voltage to 10% of output when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 50mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t1 as shown in Figure 7-5 | 4 | µs | |||
t(Current_rising) | Output current rising from 10% to 90% when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 100mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t2 as shown in Figure 7-5 | 2 | µs | ||
Output current rising from 10% to 90% when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 50mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t2 as shown in Figure 7-5 | 2.5 | µs | |||
t(PWM_delay_falling) | PWM falling edge delay, VIL(PWM) voltage to 90% of output current when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 100mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t3 as shown in Figure 7-5 | 2.4 | µs | ||
PWM falling edge delay, VIL(PWM) voltage to 90% of output current when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 50mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t3 as shown in Figure 7-5 | 2.6 | µs | |||
t(Current_falling) | Output current falling from 90% to 10% when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 100mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t4 as shown in Figure 7-5 | 5 | µs | ||
Output current falling from 90% to 10% when V(SUPPLY) = 12V, V(OUT) = 6V, V(CS_REG) = 50mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t4 as shown in Figure 7-5 | 1 | µs | |||
t(STARTUP) | SUPPLY rising edge to 10% output current when C(IREF) = C(ICTRL)= 10 pF, V(OUT) = 6V, V(CS_REG) = 100mV, R(SNSx) = 0.665Ω and R(RESx) = 56Ω, t5 as shown in Figure 7-5 | 85 | µs | ||
t(IREF_deg) | IREF pin open and short to GND detection deglitch time | 125 | µs | ||
t(OPEN_deg) | LED-open fault-deglitch time, t7 as shown in Figure 7-8 | 125 | µs | ||
t(SG_deg) | Output short-to-ground detection deglitch time, t8 as shown in Figure 7-7 | 125 | µs | ||
t(Recover_deg) | Open and Short fault recovery deglitch time, t10 as shown in Figure 7-8 and Figure 7-7 | 125 | µs | ||
t(SLS_deg) | Single LED short-circuit detection deglitch time, t9 as shown in Figure 7-10 | 135 | µs | ||
t(SLS_retry_interval) | Single LED short-circuit failure retry interval time, t11 as shown in Figure 7-10 | 10000 | µs | ||
t(SLS_retry_period) | Single LED short-circuit failure retry period time, t12 as shown in Figure 7-10 | 300 | µs | ||
t(SLS_retry_deg) | Single LED short-circuit failure retry deglitch time, t13 as shown in Figure 7-10 | 50 | µs | ||
t(FAULT_recovery) | Fault recovery delay time, t14 as shown in Figure 7-8, Figure 7-7 and Figure 7-10 | 50 | µs | ||
t(TSD_deg) | Thermal over temperature deglitch time | 50 | µs |