Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS92643-Q1
Automotive 3-A Synchronous Buck LED Driver
1 Features
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient operating temperature
- Device HBM classification level H1C
- Device CDM classification level C5
- Functional Safety-Capable
- Documentation available to aid functional safety system design
- Input voltage range: 5.5 V to 36 V
- Operation down to 5.15 V after start-up
- Up to 3-A
continuous with 4% accuracy
- Adaptive on-time current control
- Low offset high-side current sense amplifier
- Stable with any combination of ceramic, and
aluminum capacitors
- Programmable switching frequency from 100 kHz to 2.2 MHz
- Advanced dimming operation
- 1000:1 precision PWM dimming
- 15:1 precision analog dimming
- 1.4-kHz internal analog input to PWM
duty cycle translation
- Cycle-by-cycle switch overcurrent protection
- Open-drain fault indicator output
- LED short circuit, open circuit and cable harness fault
indication
- Thermal shutdown protection