SLUSCV5 May 2022 TPS92643-Q1
PRODUCTION DATA
The switch duty cycle, D, defines the converter operation and is a function of the input and output voltages. In steady state, the duty cycle is defined using Equation 13:
The buck converter maximum operating duty cycle, DMAX, at minimum input voltage, VIN,MIN and maximum LED voltage, VCSN,MAX.
There is no limitation for small duty cycles, because at low duty cycles, the switching frequency is reduced as needed to always ensure current regulation. The maximum duty cycle attainable is limited by the minimum off-time duration and is a function of switching frequency.