SLUSCV5 May 2022 TPS92643-Q1
PRODUCTION DATA
A resistor can be connected between the CBST capacitor and BST pin. A 4.7 resistor between the pins eliminates overshoot. Even with 2.2 Ω, overshoot and ringing are minimal, less than 4 V if input capacitors are placed correctly. A resistor value above 10 Ω is undesirable because the resulting incremental improvement in EMI is not enough to justify further decreased efficiency.