SLUSF57 December 2022 TPS92667-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS92667QPHPRQ1 | HTQFP | PHP | 48 | 1000 | 330 | 16.4 | 9.6 | 9.6 | 1.5 | 12 | 16 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS92667QPHPRQ1 | HTQFP | PHP | 48 | 1000 | 336.6 | 336.6 | 31.8 |