SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
In CV mode, as shown in Figure 7-8, the voltage at the FBx pin (output voltage divider) is regulated to the output of the programmable 8-bit CHxIADJ-DAC. The FBx voltage can be adjusted in the range of 85 mV (CHxIADJ = 9) to 2.4 V (CHxIADJ = 255). The associated channel is turned off for CHxIADJ ≤ 8.