SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
In CV mode, the output Overvoltage level is set in the OV Register as a percentage above the programmed regulated value of VOUT. For VO(OV) = 55 V, OV Register is set to 10%, which corresponds with CHxOV = 100.
RFB2 can be calculated from the VOV(HYS) = 2 V and from Equation 54:
RFB2 = 100 kΩ
RFB1 can be calculated from the ratio of RFB2 / RFB1 = 24, found in the VOUT setting.
RFB1 = 4.12 kΩ