SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
As described in the Soft Start section, the ramp can be programmed using SOFTSTART Register. The soft-start time, tSS, is the time for the internal digital ramp to complete the 256 counts (from 0-V to 2.8-V typ). Program the SOFTSTART Register with a SSxDIV that is found using Equation 15. The maximum time, tSS, for each channel is related to the maximum value of SSxDIV in SOFTSTART Register.