SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
An integral compensator can be selected for this design. The CCOMP can be calculated from Equation 31. A standard capacitor value is selected for this design:
CCOMP = 100 nF
A proportional integral compensator can be used to achieve higher bandwidth and improved transient performance. However, it is necessary to experimentally tune the compensator parameters over the entire operating range to ensure stable operation.