SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The dither modulation frequency can be set using the the FM Register in Equation 2. For the dither modulation frequency of less than 600 Hz, the FMFREQ must be set to 0101, which corresponds to a division factor of 1536 and sets FM = 521 Hz.