SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Table 8-5 shows the design parameters for the CV two-phase boost.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
VIN | Input voltage range | 8 | 14 | 28 | V | |
IIN(MAX) | Maximum input current | 10 | A | |||
OUTPUT CHARACTERISTICS | ||||||
VO | Output voltage | 50 | V | |||
IO(MAX) | Maximum output current | 2 | A | |||
PO(MAX) | Maximum output power | 100 | W | |||
SYSTEMS CHARACTERISTICS | ||||||
PR | Peak Ratio: peak to average inductor current at POUT(MAX), IL(PK)/IL | 1.4 | ||||
ΔvIN(PP) | Input voltage ripple | 10 | mV | |||
ΔvOUT(PP) | Output voltage ripple | 50 | mV | |||
VO(OV) | Output Overvoltage protection threshold | 55 | V | |||
VOV(HYS) | Output Overvoltage protection hysteresis | 2.0 | V | |||
fDM | Dither Modulation Frequency | 400 | 600 | Hz | ||
fSW | Switching frequency | 200 | kHz |