SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
The specified peak-to-peak LED current ripple, ΔiLED(PP), is:
ΔiLED(PP) = RRiLED × ILED(MAX) = 22 mA
The output capacitance required to achieve the target LED current ripple can be obtained from Equation 22. The resulting capacitance value is calculated to be: COUT ≥ 17.5 µF.
Four 4.7-µF 100-V ceramic capacitors are used in parallel to achieve a combined required output capacitance.