Refer to the PDF data sheet for device specific package drawings
With the increasing demand for animation in automotive lighting, LEDs must be controlled independently. Therefore, LED drivers with digital interfaces are essential to effectively drive pixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typically located on different PCB boards with off-board wires connected to each other. It is difficult for a traditional single-ended interface to meet the strict EMC requirements. By using an industrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929240-Q1 easily accomplishes long distance off-board communication without impacting EMC.
The TPS929240-Q1 is a 24-channel, 40V high-side LED driver that controls the 8-bit output current and 12-bit PWM duty cycles. The device meets multiple regulation requirements with LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurable watchdog also automatically sets FAIL-SAFE states when the MCU connection is lost, and, with programmable EEPROM, TPS929240-Q1 can flexibly be set for different application scenarios.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS929240-Q1 | DCP (HTSSOP, 38) | 9.70mm × 4.40mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | RX | I | FlexWire RX |
2 | VLDO | Power | 5V regulator output |
3 | GND | ̶ | Ground |
4 | TX | O | FlexWire TX |
5 | REF | I/O | Device current reference setting |
6 | ERR | I/O | Open-drain error indication |
7 | FS1 | I | Fail-safe input 1 |
8 | FS0 | I | Fail-safe input 0 |
9 | VBAT | Power | Power supply for analog and digital circuit |
10 | SUPPLY | Power | Power supply for current output channels |
11 | SUPPLY | Power | Power supply for current output channels |
12 | OUTH2 | O | Current output channel H2 |
13 | OUTH1 | O | Current output channel H1 |
14 | OUTH0 | O | Current output channel H0 |
15 | OUTG2 | O | Current output channel G2 |
16 | OUTG1 | O | Current output channel G1 |
17 | OUTG0 | O | Current output channel G0 |
18 | OUTF2 | O | Current output channel F2 |
19 | OUTF1 | O | Current output channel F1 |
20 | OUTF0 | O | Current output channel F0 |
21 | OUTE2 | O | Current output channel E2 |
22 | OUTE1 | O | Current output channel E1 |
23 | OUTE0 | O | Current output channel E0 |
24 | OUTD2 | O | Current output channel D2 |
25 | OUTD1 | O | Current output channel D1 |
26 | OUTD0 | O | Current output channel D0 |
27 | OUTC2 | O | Current output channel C2 |
28 | OUTC1 | O | Current output channel C1 |
29 | OUTC0 | O | Current output channel C0 |
30 | OUTB2 | O | Current output channel B2 |
31 | OUTB1 | O | Current output channel B1 |
32 | OUTB0 | O | Current output channel B0 |
33 | OUTA2 | O | Current output channel A2 |
34 | OUTA1 | O | Current output channel A1 |
35 | OUTA0 | O | Current output channel A0 |
36 | ADDR0 | I | Device address setting (Bit0) |
37 | ADDR1 | I | Device address setting (Bit1) |
38 | ADDR2 | I | Device address setting (Bit2) |
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY, VBAT | Device supply voltage | –0.3 | 45 | V |
FS0, FS1 | High-voltage input | –0.3 | V(VBAT) + 0.3 | V |
OUTXn | High-voltage outputs | –0.3 | V(SUPPLY) + 0.3 | V |
ERR | High-voltage output | –0.3 | 22 | V |
ADDR2, ADDR1, ADDR0, REF, RX | Low-voltage input | –0.3 | 5.5 | V |
VLDO, TX | Low-voltage output | –0.3 | 5.5 | V |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |