SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the T(J) rises too high above T(TSD2), 180°C typically, the TPS929240-Q1 turns off the internal linear regulator, VLDO output to shutdown all the analog and digital circuit. The ERR pin is pulled down by constant current sink to report the fault, and the FLAG_POR and FLAG_ERR are all set to 1.
When the T(J) drops below T(TSD2) – T(TSD2_HYS), the TPS929240-Q1 restarts from POR state with all the registers cleared to default value and ERR pin released. The master controller must write 1 to CLRPOR to clear both FLAG_POR and FLAG_ERR after fault removal. The CLRPOR bit automatically returns to 0.