SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS929240-Q1 also supports using configuration on ADDR2/ADDR1/ADDR0 pins to determine the slave address for TPS929240-Q1 if multiple TPS929240-Q1 devices are connected on the same FlexWire interface. TI recommends to use this approach for applications of multiple TPS929240-Q1 in the same FlexWire interface. The master controller can send out register data to target TPS929240-Q1 with device address matched to the ADDR2/ADDR1/ADDR0 pins configuration and not in broadcast mode.