SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Input voltage ranges from 9V to 16V, and a total of 120 LED strings with 3 LEDs in each string are required in one rear-lamp housing. The 120 LED strings must be controlled independently to achieve the animation effect. The maximum forward voltage of single LED V(F_MAX) = 2.6V, minimum forward voltage V(F_MIN) = 2.3V, and each string current I(LED) = 50mA. The 72 strings of LED, and 48 strings of LED and MCU must be placed in three different boards due to the shape of the rear-lamp housing.