SLVSFU7B July 2022 – April 2024 TPS929240-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VBAT | Device supply voltage | 4.5 | 40 | V | |
SUPPLY | Power supply for output current channel | 4 | 36 | V | |
IOUTXn | Channel output current | 0.5 | 100 | mA | |
FS0, FS1 | External fail-safe selection input | 0 | V(BAT) | V | |
TX | FlexWire TX output | 0 | 5 | V | |
RX | FlexWire RX input | 0 | 5 | V | |
VLDO | Internal 5-V LDO output | 0 | 5 | V | |
I(VLDO) | LDO external current load | 0 | 80 | mA | |
ADDR2, ADDR1, ADDR0 | Device address selection | 0 | 5 | V | |
REF | Current reference setting | 0 | 5 | V | |
ERR | Error feedback open-drain output | 0 | 20 | V | |
t(r_RX) | RX risetime | 5%/fCLK | |||
t(f_RX) | RX falltime | 5%/fCLK | |||
fCLK | FlexWire frequency | 10 | 1000 | kHz | |
DSYNC | Synchronization pulse dutycycle | 45 | 50 | 55 | % |
TA | Ambient temperature | –40 | 125 | °C | |
TJ | Junction temperature | –40 | 150 | °C |