DLPS202A October 2020 – August 2024 TPS99000S-Q1
PRODUCTION DATA
This section provides a generalized overview, describing the concepts to provide a framework for understanding how the functions within the TPS99000S-Q1 supports the high dynamic dimming scheme of the full chipset and software.
A Head-Up Display (HUD) system must typically meet a target white point requirement over a wide range of brightness. Covering a wide brightness range requires a combination of continuous and discontinuous modes. Continuous mode will utilize different combinations of RGB sequence duty cycles, time attenuation, and amplitude attenuation. The discontinuous mode utilizes different combinations of the number of discrete pulses of light, photo feedback (TIA) gain, peak current limit settings, and light amplitude DAC settings. These adjustments can be categorized as coarse adjustments and fine adjustments.
Coarse adjustments include:
Fine adjustments include: