SNVSCB7A november 2022 – april 2023 TPSF12C1-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVDD | VDD voltage range | 8 | 12 | 16 | V | |
VINJ | Output voltage range | 2.5 | VVDD – 2 | V | ||
VSENSE | Sense voltage range | –5 | 5 | V | ||
VEN | Pin voltage | 0 | 16 | V | ||
IINJ | Output current range | Source and sink magnitude | 80 | mA | ||
TA | Operating ambient temperature | –40 | 105 | °C |