SNVSCB8A march 2023 – april 2023 TPSF12C3
PRODUCTION DATA
Table 9-1 shows the intended operating parameters for this application example. Also included is the total Y-rated filter capacitance that is allowed in order to meet the applicable touch current fault specification.
DESIGN PARAMETER | VALUE |
---|---|
AC input voltage | 230 V L-N or 400 V L-L (RMS) |
AC input line frequency | 47 Hz to 63 Hz |
DC output voltage range | 600 V to 1 kV |
DC output current (max) | 18 A |
Rated output power | 10 kW |
AC/DC stage switching frequency | 100 kHz |
Total Y-rated filter capacitance (maximum) | 10 nF |