SLVSG40 june 2023 TPSI2072-Q1
PRODUCTION DATA
Table 9-1 lists the Design Requirements for a typical insulation resistance monitoring application using the Chassis Ground Reference architecture and the TPSI2072-Q1 for switching.
PARAMETER | VALUE |
---|---|
VPACK Voltage (maximum) | 500 V |
Primary side supply (VVDD) | 5 V ±10 % |
Dielectric withstand voltage test | 2850 V |
5 s | |
Surge voltage (IEC61000-3-5) | 2500 V |