SLVSG40 june 2023 TPSI2072-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PRIMARY SIDE SUPPLY (VDD) | ||||||
VUVLO_R | VDD undervoltage threshold rising | VDD rising |
4 | 4.2 | 4.4 | V |
VUVLO_F | VDD undervoltage threshold falling | VDD falling | 3.9 | 4.1 | 4.3 | V |
VUVLO_HYS | VDD undervoltage threshold hysteresis | 40 | 100 | 150 | mV | |
IVDD_ON_S | VDD current, single channel powered on | VEN1 = 5 V, VEN2 = 0 V OR VEN1 = 0 V, VEN2 = 5 V, TJ = 25°C | 5 | 6 | mA | |
VEN1 = 5 V, VEN2 = 0 V OR VEN1 = 0 V, VEN2 = 5 V, –40°C ≤ TJ ≤ 150°C | 5 | 6.5 | mA | |||
IVDD_ON | VDD current, both channels powered on | VEN1,EN2 = 5 V, TJ = 25°C | 9 | 11 | mA | |
VEN1,EN2 = 5 V, –40°C ≤ TJ ≤ 150°C | 9 | 12 | mA | |||
IVDD_OFF | VDD current, 5 V, device powered off | VVDD = 5 V, VEN1,EN2 = 0 V, TJ = 25°C | 3.5 | 8 | µA | |
VVDD = 5 V, VEN1,EN2 = 0 V, TJ = 105°C | 4.5 | 11 | µA | |||
VVDD = 5 V, VEN1,EN2 = 0 V, TJ = 125°C | 5.2 | 16 | µA | |||
VVDD = 5 V, VEN1,EN2 = 0 V, –40°C ≤ TJ ≤ 150°C | 30 | µA | ||||
VDD current, 20 V, device powered off | VVDD = 20 V, VEN1,EN2 = 0 V, TJ = 25°C | 8 | 10.5 | µA | ||
VVDD = 20 V, VEN1,EN2 = 0 V, TJ = 105°C | 10 | 17 | ||||
VVDD = 20 V, VEN1,EN2 = 0 V, TJ = 125°C | 11 | 25 | ||||
VVDD = 20 V, VEN1,EN2 = 0 V, –40°C ≤ TJ ≤ 150°C | 40 | |||||
FET CHARACTERISTICS (S1, S2, SM) | ||||||
RDSON | On resistance, S1-SM or SM-S2 | IS1,S2 = 2 mA, TJ = 25°C | 65 | 90 | Ω | |
IS1,S2 = 2 mA, TJ = 85°C | 88 | 120 | ||||
IS1,S2 = 2 mA, TJ = 105°C | 96 | 125 | ||||
IS1,S2 = 2 mA, TJ = 125°C | 105 | 140 | ||||
IS1,S2 = 2 mA, –40°C ≤ TJ ≤ 150°C | 150 | |||||
IOFF | Off leakage, S1-SM or SM-S2, 500 V | V = +/–500 V, TJ = 25°C | .02 | 0.1 | µA | |
V = +/–500 V, TJ = 85°C | 0.3 | |||||
V = +/–500 V, TJ = 105°C | 1 | |||||
V = +/–500 V, TJ = 125°C | 4 | |||||
V = +/–500 V, –40°C ≤ TJ ≤ 150°C | 20 | |||||
Off leakage, S1-SM or SM-S2, 600 V | V = +/–600 V, TJ = 25°C | .02 | 0.1 | µA | ||
V = +/–600 V, TJ = 85°C | 0.5 | |||||
V = +/–600 V, TJ = 105°C | 1.5 | |||||
V = +/–600 V, TJ = 125°C | 6 | |||||
V = +/–600 V, –40°C ≤ TJ ≤ 150°C | 50 | |||||
VAVA | Avalanche voltage | IO = 10 µA, TJ = 25°C | 650 | 770 | V | |
IO = 100 µA, TJ = 150°C | 650 | 770 | ||||
COSS | S1, S2 capacitance | VS1,S2,SM = 0 V, F = 1 MHz | 150 | pF | ||
COSS_SM | SM capacitance | VSM,S1,S2 = 0 V, F = 1 MHz | 300 | pF | ||
LOGIC-LEVEL INPUT (EN1, EN2) | ||||||
VIL | Input logic low voltage | 0.0 | 0.8 | V | ||
VIH | Input logic high voltage | 2.1 | 20.0 | V | ||
VHYS | Input logic hysteresis | 100 | 250 | 300 | mV | |
IIL | Input logic low current | VEN1,EN2 = 0 V | –1 | 1 | µA | |
VEN1,EN2 = 0.8 V | 2 | 4 | 6.5 | µA | ||
IIH | Input logic high current | VEN1,EN2 = 5 V | 10 | 25 | 50 | µA |
VEN1,EN2 = 20 V | 100 | 175 | 350 | µA | ||
IVDD_FS | VDD fail-safe current | VEN1,EN2 = 20 V, VVDD = 0 V | –0.1 | 0 | 0.1 | µA |
RPD | Pulldown resistance | Two point measurement, VEN1,EN2 = 0.5 V and VEN1,EN2 = 0.8 V | 100 | 200 | 350 | kΩ |
NOISE IMMUNITY | ||||||
CMTI | Common-mode transient immunity | |VCM| = 1000 V | 100.0 | V/ns |