SLVSG40 june 2023 TPSI2072-Q1
PRODUCTION DATA
PIN NO. | PIN NAME | TYPE(1) | DESCRIPTION |
---|---|---|---|
1 | VDD | P | Power supply for primary side |
2 | GND | GND | Ground supply for primary side |
3 | NC/GND | NC/GND | Internally connected, connect externally to ground or leave floating |
4 | EN1 | I | Active high switch enable signal, S1-SM |
5 | EN2 | I | Active high switch enable signal, SM-S2 |
6 | NC/GND | NC/GND | Internally connected, connect externally to ground or leave floating |
7 | NC/GND | NC/GND | Internally connected, connect externally to ground or leave floating |
8 | GND | GND | Internally connected to GND, connect externally to ground or leave floating |
9 | S2 | I/O | Switch input |
10 | SM | I/O | Shared switch input, see Layout Guidelines for more information |
11 | S1 | I/O | Switch input |