SLVSGS3B april 2022 – august 2023 TPSI3052
PRODUCTION DATA
Note that when supplying power from VDDM, that is when IAUX > 0 mA, additional voltage ripple is present on the VDDM rail. For a given RPXFR setting, this ripple can be reduced by applying additional capacitance from VDDM to VSSS or increasing the RPXFR setting for more power tranfser. For this design example, the ripple on VDDM, VDDMripple, computed in the calculator tool is 35 mV.