SLVSG43A December 2023 – November 2024 TPSI3100-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To help ensure a reliable supply voltage, TI recommends that the CVDDP capacitance from VDDP to VSSP consists of a 0.1μF bypass capacitor for high frequency decoupling in parallel with a 1μF for low frequency decoupling. Low-ESR and low-ESL capacitors must be connected close to the device between the VDDP and VSSP pins.