SLVSG43 December 2023 TPSI3100-Q1
ADVANCE INFORMATION
For many applications, there is a tradeoff between detecting critical events and the false triggering of a non-critical events. The RESP pin allows for adjustment of the response time of the comparator based on the application needs. Selection of a 1% resistor from the RESP pin to VSSS allows for filtering of the comparator response. The amount of typical de-glitch, tDEGLITCH_CMP_R, on the comparator output high assertion is estimated using Equation 1, where tDEGLITCH_CMP_R units is nanoseconds and RRESP units is kilo-ohm.
If the comparator output high assertion exceeds the duration of tDEGLITCH_R, the comparator output is propagated. Comparator output low assertions are filtered at a fixed setting, tDEGLITCH_CMP_F.