SLVSG43 December 2023 TPSI3100-Q1
ADVANCE INFORMATION
The TPSI310x-Q1, TPSI311x-Q1, TPSI312x-Q1, and TPSI313x-Q1 family devices include two identical isolated comparators. A simplified block diagram is shown in Figure 8-8. The function of the comparator, fault or alarm, depends on the device orderable in the family. The positive inputs (FLTn_CMP or ALMn_CMP) of each comparator monitor the voltage on these inputs referenced to VSSS. Both comparators share a single integrated voltage reference, VREF, with an accuracy of ±1.5% over voltage and temperature and is connected internally to the negative inputs of each comparator. The reference voltage is internal to the device and not available externally. The reference voltage level depends on the device orderable in the family.