SLVSG43A December 2023 – November 2024 TPSI3100-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER and DRIVER | ||||||
tLO_CE | Low time of CE. | VVDDH, VVDDM = steady state. | 5 | µs | ||
tLO_EN | Low time of EN. | VVDDH, VVDDM = steady state. | 5 | µs | ||
tHI_EN | High time of EN. | VVDDH, VVDDM = steady state. | 5 | µs | ||
tPER_EN | Period of EN. | VVDDH, VVDDM = steady state. | 10 | µs | ||
tLH_VDDH | Propagation delay time from VDDP rising to VDDH at 50% level. | EN = 0V, VVDDP = 0V → 5V at 1V/µs, VVDDH = 7.5V. |
145 | µs | ||
tLH_VDRV | Propagation delay time from EN rising to VDRV at 90% level | VVDDP = 5V, VVDDH, VVDDM = steady state, EN = 0V → 5V, VVDRV = 13.5V. |
3 | 4.5 | µs | |
tHL_VDRV | Propagation delay time from EN falling to VDRV at 10% level | VVDDP = 5V, VVDDH, VVDDM = steady state, EN = 5V → 0V, VVDRV = 1.5V. |
2.5 | 3.0 | µs | |
tHL_VDRV_PD | Propagation delay time from VDDP falling to VDRV at 10% level. Timeout mechanism due to loss of power on primary supply. | EN = 5V, VVDDP = 5V → 0V at -1V/µs, VVDRV = 1.5V. |
140 | 210 | µs | |
tLH_VDRV_CE | Propagation delay time from CE rising to VDRV at 10% level | VVDDP = 5V, VDDH and VDDM fully discharged. EN = CE = 0V → 5V, VVDRV = 1.5V. |
185 | µs | ||
tHL_VDRV_CE | Propagation delay time from CE falling to VDRV at 10% level | VVDDP = 5V, VVDDH, VVDDM = steady state, EN = 5V, CE= 5V → 0V, VVDRV = 1.5V. |
3 | 4 | µs | |
tR_VDRV | VDRV rise time from EN rising to VDRV from 15% to 85% level | VVDDP = 5V, VVDDH, VVDDM = steady state, EN = 0V → 5V, VVDRV = 2.25V to 12.75V. |
10 | ns | ||
tF_VDRV | VDRV fall time from EN falling to VDRV from 85% to 15% level | VVDDP = xV, VVDDH, VVDDM = steady state, EN = xV → 0V, VVDRV = 12.75V to 2.25V. |
10 | ns | ||
tREC_VDRV(1) | Time VDRV remains low upon detection of a fault condition. | VVDDP = 5V, VVDDH and VVDRV in steady state, EN = 5V, FLTn_CMP positive-pulse of 3V, 50µs pulse-width. Measure from FLTn_CMP going low (1.5V) to VVDRV = 7.5V. |
165 | 270 | µs | |
COMPARATORS | ||||||
tPD_CMP_VDRV_DIS | Propagation delay time, fault comparator output rising to VDRV asserted low. | EN = CE = VDDP RRESP ≤ 10kΩ VUD = 100mV VOD = 30mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
320 | 385 | 460 | ns |
EN = CE = VDDP RRESP = 100kΩ. VUD = 100mV VOD = 30mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
630 | 715 | 830 | ns | ||
EN = CE = VDDP RRESP = 300kΩ. VUD = 100mV VOD = 30mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
890 | 1375 | 1970 | ns | ||
EN = CE = VDDP RRESP = 500kΩ. VUD = 100mV VOD = 30mV Measure VFLT_CMP crossing VREF to 50% VVDRV. |
1275 | 2020 | 2950 | ns | ||
tDEGLITCH_CMP_F | Fault comparator falling output de-glitch. | 4.2 | 5.7 | 8 | µs | |
tFLT_LATENCY | Delay from rising or falling event detected by fault comparator and indicated on FLT1 output. | EN = CE = VDDP RRESP = 500kΩ. VUD = 100mV VOD = 30mV Measure VFLT1_CMP rising or falling and crossing VREF to 50% FLT1. |
30 | µs | ||
tALM_LATENCY | Delay from rising or falling event detected by alarm comparator and indicated on ALM1 output. | EN = CE = VDDP RRESP = 500kΩ. VUD = 100mV VOD = 30mV Measure VALM1_CMP rising or falling and crossing VREF to 50% ALM1. |
30 | µs |