SLVSG43A December 2023 – November 2024 TPSI3100-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation, VDDP. | TA = 25℃, VVDDP = 5.0V, fEN = 1kHz square wave, CVDRV = 1nF | 250 | mW |