SLVSG43A December 2023 – November 2024 TPSI3100-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER(1)(2) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 82.5°C/W, VVDDP = 5.5V, TJ = 150°C, TA = 25°C | 275 | mA | ||
PS | Safety input, output, or total power | RθJA =82.5°C/W, TJ = 150°C, TA = 25°C | 1.52 | W | ||
TS | Maximum safety temperature | 150 | °C |