SLVSG43A December 2023 – November 2024 TPSI3100-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
CREEPAGE AND TRACKING | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | ≥ 8 | mm |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | ≥ 8 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | > 120 | µm |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | > 600 | V |
Material group | According to IEC 60664-1 | I | ||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 600VRMS | I-IV | ||
Rated mains voltage ≤ 1000VRMS | I-III | |||
DIN EN IEC 60747-17 (VDE 0884-17) | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1697 | VPK |
VIOWM | Maximum isolation working voltage | AC voltage (sine wave) | 1200 | VRMS |
DC voltage | 1697 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM; t = 60s (qualification test) | 7070 | VPK |
VTEST = 1.2 × VIOTM; t = 1s (100% production test) | 8484 | VPK | ||
VIMP | Maximum impulse voltage(2) | Tested in air; 1.2/50µs waveform per IEC 62638-1 |
9230 | VPK |
VIOSM | Maximum surge isolation voltage(3) | Tested in oil (qualification test); 1.2/50µs waveform per IEC 62638-1 |
12000 | VPK |
qpd | Apparent charge(4) | Method a: After input-output safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM = 2036VPK, tm = 10s. |
≤ 5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; Vpd(m) = 1.6 × VIORM = 2715VPK, tm = 10s. |
≤ 5 | |||
Method b1: At routine test (100% production) and preconditioning (type test), Vini = VIOTM, tini = 1s; Vpd(m) = 1.875 × VIORM = 3139VPK, tm = 1s. |
≤ 5 | |||
CIO | Barrier capacitance, input to output(5) | VIO = 0.4 × sin (2πft), f = 1MHz | 3 | pF |
RIO | Insulation resistance, input to output(5) | VIO = 500V, TA = 25°C | > 1012 | Ω |
VIO = 500V, 100°C ≤ TA ≤ 125°C | > 1011 | |||
VIO = 500V at TS =150°C | > 109 | |||
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO = 5000VRMS, t = 60s (qualification), VTEST = 1.2 × VISO = 6000VRMS, t = 1s (100% production) | 5000 | VRMS |