SNVSCB1C December 2022 – February 2024 TPSM33615 , TPSM33625
PRODUCTION DATA
DEVICE | ORDERABLE PART NUMBER (1) | FSW | OUTPUT VOLTAGE | OUTPUT CURRENT | EXTERNAL SYNC (MODE Configuraiton) |
SPREAD SPECTRUM |
---|---|---|---|---|---|---|
TPSM33625 | TPSM33625RDNR | Adjustable with RT resistor |
Adjustable (1 V to 15 V) |
2.5 A | No (Default PFM at light load) |
Yes |
TPSM33625 | TPSM33625FRDNR | Fixed 1 MHz |
Adjustable (1 V to 15 V) |
2.5 A | Yes (PFM/PWM Selectable) |
Yes |
TPSM33615 | TPSM33615RDNR | Adjustable with RT resistor |
Adjustable (1 V to 15 V) |
1.5 A | No (Default PFM at light load) |
Yes |
TPSM33615 | TPSM33615FRDNR | Fixed 1 MHz |
Adjustable (1 V to 15 V) |
1.5 A | Yes (PFM/PWM Selectable) |
Yes |