SNVSCI1A October 2023 – December 2023 TPSM365R1 , TPSM365R15
PRODUCTION DATA
Section 8.2.2 provides instructions to design and select components according to Table 8-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 5.5 V to 65 V |
Output voltage | 5 V |
Maximum output current | 0 to 150 mA |
Switching frequency | 1 MHz |