SLVSEX5A October   2020  – December 2020 TPSM41615
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
    6. 6.6 Typical Characteristics (PVIN = 12 V)
    7. 6.7 Typical Characteristics (PVIN = 5 V)
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Setting the Output Voltage
      2. 7.3.2  RS+/RS- Remote Sense Function
      3. 7.3.3  Ramp Select (RAMP and RAMP_SEL)
      4. 7.3.4  Switching Frequency (RT)
      5. 7.3.5  Synchronization (SYNC)
        1. 7.3.5.1 Loss of Synchronization
      6. 7.3.6  Stand-alone/Stackable Operation
        1. 7.3.6.1 Stackable Synchronization
          1. 7.3.6.1.1 Sync Configuration
          2. 7.3.6.1.2 Clock Sync Point Selection
          3. 7.3.6.1.3 Configuration 1: Dual Phase, Primary Sync-Out Clock to Secondary
          4. 7.3.6.1.4 Configuration 2: Dual Phase, Primary and Secondary Sync to External System Clock
      7. 7.3.7  Improved Transient Performance versus Fixed Frequency (Stand-alone Operation Only)
      8. 7.3.8  Output On/Off Enable (EN)
      9. 7.3.9  Power Good (PGOOD)
      10. 7.3.10 Soft-Start Operation
      11. 7.3.11 Input Capacitor Selection
      12. 7.3.12 Output Capacitor Selection
      13. 7.3.13 Current Limit (ILIM)
      14. 7.3.14 Safe Start-up into Pre-Biased Outputs
      15. 7.3.15 Overcurrent Protection
      16. 7.3.16 Output Overvoltage and Undervoltage Protection
      17. 7.3.17 Overtemperature Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Active Mode
      2. 7.4.2 Shutdown Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Output Voltage Setpoint
        3. 8.2.2.3 Setting the Switching Frequency
        4. 8.2.2.4 RAMP Setting
        5. 8.2.2.5 Input Capacitors
        6. 8.2.2.6 Output Capacitors
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
      1. 10.2.1 Package Specifications
      2. 10.2.2 EMI
        1. 10.2.2.1 EMI Plots
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Custom Design With WEBENCH® Tools
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPSM41615 power module is an easy-to-use integrated power supply that combines a DC/DC converter with power MOSFETs, a shielded inductor, and passives into a compact QFN package. This power solution requires few external components while maintaining the ability to adjust key parameters to meet specific design requirements. Applications requiring increased current can benefit from the ability to parallel two TPSM41615 devices.

The 11-mm × 16-mm × 4.2-mm, 69-pin QFN package with optimal package layout has excellent power dissipation capability which enhances thermal performance. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device. The TPSM41615 offers flexibilty with many features including power good signal, clock synchronization, programmable UVLO, soft-start timing selection, prebias start-up, as well as overcurrent and overtemperature protection making it a great product for powering a wide range of devices and systems.

Device Information
DEVICE NUMBERPACKAGE(1)BODY SIZE (NOM)
TPSM41615QFN (69)11 mm × 16 mm
For all available packages, see the orderable addendum at the end of the data sheet.

GUID-20200911-CA0I-NXSM-KCQ5-4XM372NCX86G-low.pngSimplified Schematic
GUID-20200911-CA0I-WC89-PL0L-0N1V740KMKGL-low.gifTypical Efficiency