SLVSEX5A October 2020 – December 2020 TPSM41615
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the TPSM41615. When the EN pin voltage is below the EN low threshold, the device is in shutdown mode. In shutdown mode, the device is put into a low quiescent current state. The TPSM41615 also employs undervoltage lockout protection. If VIN is below the UVLO level, the output of the regulator turns off.