SLVSEW0A September 2020 – December 2020 TPSM41625
PRODUCTION DATA
RS+ and RS- pins are the remote sensing inputs to the internal differential remote sense amplifier. A 1-kΩ lower feedback resistor is connected across RS+ and RS– internal to the module. The RS+ pin is used for the feedback connection to VOUT. Connect this pin to the output voltage at the load. This connection can be made using a direct connection or an external upper feedback resistor, depending on the magnitude of VOUT and the VSEL selection. The RS- pin is used for the feedback connection to VOUT return. Connect this pin to the output voltage return at the load. The RS- connection is not needed for secondary devices in multi-phase configurations, and should be left open.