SNVSBD0B December 2019 – September 2021 TPSM53602
PRODUCTION DATA
The typical characteristic data has been developed from actual products tested at TA = 25°C. This data is considered typical for the device.
VIN = 12 V | Linear Scale |
VIN = 12 V |
VIN = 12 V | All VOUT | |
PCB = 85-mm × 65-mm, 4-layer, 2-oz. copper |
VIN = 12 V | Log Scale |
VIN = 12 V | COUT = 4x 47µF |