Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPSM53603 36-V Input, 3-A Power Module in Enhanced HotRod™ QFN Package
1 Features
- Functional Safety-Capable
- 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN package
- Industry’s smallest 36-V,
3-A footprint:
85-mm2 solution
size (single-sided)
- Low EMI: meets CISPR11
radiated emissions
- Excellent thermal
performance:
Up to 18 W output power at
85°C, no airflow
- Standard footprint:
single large thermal pad and all pins accessible from perimeter
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 7 V
- Efficiency up to 95%
- Power-good flag
- Precision enable
- Built-in hiccup-mode short-circuit protection, overtemperature protection, start-up into pre-bias output, soft start, and UVLO
- Operating IC junction range: –40°C to +125°C
- Operating ambient range: –40°C to +105°C
- Shock and vibration tested to Mil-STD-883D
- Pin compatible with: 4-A TPSM53604
and 2-A TPSM53602
- Download the EVM Design Files for fast board
design
- Create a custom design using the TPSM53603 with
the WEBENCH® Power Designer