Over operating ambient temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
---|
Input voltage, VIN | 3.8 (3) | 36 | V |
Output voltage, VOUT | 1 | 7 (4) | V |
Output current, IOUT | 0 | 3 | A |
EN voltage, VEN(2) | 0 | VIN | V |
PGOOD pullup voltage, VPGOOD(2) | 0 | 18 | V |
PGOOD sink current | | 3 | mA |
Operating ambient temperature, TA | –40 | 105 | °C |
Input capacitance, CIN (5) | 20 | | µF |
Output capacitance, COUT | min (6) | 1000 | µF |
(1) Recommended operating conditions indicate conditions for which the device is intended to be functional, but do not ensure specific performance limits. For ensured specifications, see
Section 6.5. (2) The voltage on this pin must not exceed the voltage on the VIN pin by more than 0.3 V.
(3) The recommended minimum V
IN is 3.8 V or (VOUT + 1 V), whichever is greater. See the
Section 7.3.9 section for more information.
(4) The recommended maximum output voltage varies depending input voltage. See the
Section 7.3.9 section for more information.
(5) Minimum CIN of 20 µF must be ceramic type.
(6) The minimum amount of required output capacitance varies depending on the output voltage. See
Table 7-1.