SNVSB77B December 2019 – September 2021 TPSM53603
PRODUCTION DATA
The TPSM53603 requires a minimum input capacitance of 20 μF (2 × 10 μF) of ceramic type. High-quality, ceramic-type X5R or X7R capacitors with sufficient voltage rating are recommended. TI recommends an additional 47 µF of non-ceramic capacitance for applications with transient load requirements. The voltage rating of input capacitors must be greater than the maximum input voltage.
VENDOR(1) | SERIES | SIZE | PART NUMBER | CAPACITOR CHARACTERISTICS | |
---|---|---|---|---|---|
VOLTAGE RATING (V) | CAPACITANCE (3) (µF) | ||||
Murata | X5R | 1206 | GRT31CR61H106ME01L | 50 | 10 |
TDK | X5R | 1206 | CGA5L3X5R1H106M160AB | 50 | 10 |
TDK | X7R | 1206 | CGA5L1X7R1H106K160AC | 50 | 10 |
Murata | X7R | 1210 | GRM32ER71H106KA12L | 50 | 10 |
TDK | X7R | 1210 | C3225X7R1H106M250AC | 50 | 10 |