SNVSB77B December 2019 – September 2021 TPSM53603
PRODUCTION DATA
A resistor divider connected to the FB pin (pin 9) sets the output voltage of the TPSM53603. The output voltage adjustment range is from 1 V to 7 V. Figure 7-1 shows the feedback resistor connections for setting the output voltage. The recommended value of RFBT is 10 kΩ. The value for RFBB can be calculated using Equation 1. Table 7-1 lists the standard resistor values for several output voltages. The minimum required output capacitance for each output voltage is also included in Table 7-1. The capacitance values listed represent the effective capacitance, taking into account the effects of DC bias and temperature variation.
VOUT (V) | RFBB (kΩ)(1) | COUT(MIN) (µF) (EFFECTIVE) | VOUT (V) | RFBB (kΩ)(1) | COUT(MIN) (µF) (EFFECTIVE) | |
---|---|---|---|---|---|---|
1.0 | open | 150 | 3.0 | 4.99 | 48 | |
1.1 | 100 | 140 | 3.3 | 4.32 | 43 | |
1.2 | 49.9 | 128 | 4.0 | 3.32 | 35 | |
1.3 | 33.2 | 117 | 4.5 | 2.87 | 31 | |
1.4 | 24.9 | 108 | 5.0 | 2.49 | 28 | |
1.5 | 20.0 | 101 | 5.5 | 2.21 | 25 | |
1.8 | 12.4 | 83 | 6.0 | 2.00 | 23 | |
2.0 | 10.0 | 74 | 6.5 | 1.82 | 21 | |
2.5 | 6.65 | 58 | 7.0 | 1.65 | 19 |