SLUSEP8 January 2022 TPSM5D1806E
PRODUCTION DATA
The TPSM5D1806E requires a minimum input capacitance of 88 μF (4 × 22 μF or 2 × 47 μF) of ceramic type. High-quality, ceramic-type X5R or X7R capacitors with sufficient voltage rating are required. Place input capacitors, as close as possible to both VIN sides of the device, between VIN and PGND as shown in Figure 7-4. Applications with transient load requirements can benefit from adding additional bulk capacitance to the input as well.