SLUSEP8 January 2022 TPSM5D1806E
PRODUCTION DATA
The TPSM5D1806E provides a wide range of configurations through pin strapping of two pins: MODE1 and MODE2. These pins are used to configure the device outputs, set the phase offset, and set the switching frequency. The operating mode of the device can be either two independent 6-A outputs or both outputs connected together in parallel for increased current up to 12 A. In either application, a 10-kΩ resistor is required from MODE1 to MODE2.