SLUSEP8 January 2022 TPSM5D1806E
PRODUCTION DATA
Place a 10-kΩ resistor from MODE1 to MODE2.
Place a resistor from MODE1 to AGND to set the device in the desired operating mode. The MODE1 resistor also selects the phase position for each channel. See Table 7-4 for MODE1 resistor values and the corresponding settings.
Operating Mode | Channel 1 Phase Position (°) |
Channel 2 Phase Position (°) |
Mode1 Resistor (kω) |
Comments | |
---|---|---|---|---|---|
Dual outputs | 0 | 180 | 15.4 | Sets phase position for both channels to 0° and 180°. | |
90(1) | 270(1) | 24.9 | Sets phase position for both channels to 90° and 270° from SYNC signal. | ||
Paralleled outputs (2 phase) |
0 | 180 | 10.7 | Sets phase positions for both channels of the device. |