SLVSGK8 April 2022 TPSM63602
PRODUCTION DATA
Device | Orderable Part Number | Mode | Spread Spectrum | Output Voltage | External Sync | Junction Temperature |
---|---|---|---|---|---|---|
TPSM63602 | TPSM63602RDHR | FPWM | No | Adjustable | Yes | –40°C to 125°C |
TPSM63602V3 | TPSM63602V3RDHR | FPWM | No | Fixed 3.3 V | Yes | –40°C to 125°C |
TPSM63602V5 | TPSM63602V5RDHR | FPWM | No | Fixed 5 V | Yes | –40°C to 125°C |