SLVSGK8 April 2022 TPSM63602
PRODUCTION DATA
The internal LDO has a lower enable threshold than the regulator itself. When VEN/SYNC is above 1.1 V (maximum) and below the precision enable threshold of 1.263 V (typical), the internal LDO is on and regulating. The precision enable circuitry is turned on once the internal VCC is above its UVLO threshold. The switching action and voltage regulation are not enabled until VEN/SYNC rises above the precision enable threshold.