SLVSGJ5 April 2022 TPSM63604
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE | ||||||
VIN | Input operating voltage range | Needed to start up (over the IOUT range) | 3.95 | 36 | V | |
Once operating (over the IOUT range) | 3 | 36 | V | |||
VIN_HYS | Hysteresis(1) | 1 | V | |||
IQ_VIN | Input operating quiescent current (non-switching) | TA = 25°C, VEN/SYNC = 3.3 V, VFB = 1.5 V | 7 | µA | ||
ISDN_VIN | VIN shutdown quiescent current | VEN/SYNC = 0 V, TA = 25°C | 1 | µA | ||
ENABLE | ||||||
VEN_RISE | EN voltage rising threshold | 1.161 | 1.263 | 1.365 | V | |
VEN_FALL | EN voltage falling threshold | 0.91 | V | |||
VEN_HYS | EN voltage hysteresis | 0.303 | 0.353 | 0.404 | V | |
VEN_WAKE | EN wake-up threshold | 0.4 | V | |||
IEN | Input current into EN/SYNC (non-switching) | VEN/SYNC = 3.3 V, VFB = 1.5 V | 10 | nA | ||
tEN | EN high to start of switching delay(1) | 0.7 | ms | |||
VCC INTERNAL LDO | ||||||
VCC | Internal LDO VCC voltage | 3.4 V ≤ VVLDOIN ≤ 12.5 V | 3.3 | V | ||
VVLDOIN = 3.1 V, non-switching | 3.1 | V | ||||
VCC_UVLO | VCC UVLO rising threshold | VVLDOIN < 3.1 V(1) | 3.6 | V | ||
VIN < 3.6 V(2) | 3.6 | V | ||||
VCC_UVLO_HYS | VCC UVLO hysteresis(2) | Hysteresis below VCC_UVLO | 1.1 | V | ||
IVLDOIN | Input current into VLDOIN pin (non-switching)(3) | VEN/SYNC = 3.3 V, VFB = 1.5 V | 25 | 31 | µA | |
FEEDBACK | ||||||
VOUT | Adjustable output voltage range | Over the IOUT range | 1 | 16 | V | |
VFB | Feedback voltage | TA = 25°C, IOUT = 0 A | 1.0 | V | ||
VFB_ACC | Feedback voltage accuracy | Over the VIN range, VOUT = 1 V, IOUT = 0 A, FSW = 200 kHz | –1% | +1% | ||
VFB | Load regulation | TA = 25°C, 0 A ≤ IOUT ≤ 6 A | 0.1% | |||
VFB | Line regulation | TA = 25°C, IOUT = 0 A, 4 V ≤ VIN ≤ 36 V | 0.1% | |||
IFB | Input current into FB | VFB = 1 V | 10 | nA | ||
CURRENT | ||||||
IOUT | Output current | TA = 25°C | 0 | 4 | A | |
IOCL | Output overcurrent (DC) limit threshold | 5.9 | A | |||
IL_HS | High-side switch current limit | Duty cycle approaches 0% | 6.0 | 7.0 | 8.1 | A |
IL_LS | Low-side switch current limit | 4.0 | 4.8 | 5.4 | A | |
IL_NEG | Negative current limit | –3 | A | |||
VHICCUP | Ratio of FB voltage to in-regulation FB voltage to enter hiccup | Not during soft start | 40% | |||
tW | Short circuit wait time ("hiccup" time before soft start)(1) | 80 | ms | |||
SOFT START | ||||||
tSS | Time from first SW pulse to VFB at 90% | VIN ≥ 4.2 V | 3.5 | 5 | 7 | ms |
tSS2 | Time from first SW pulse to release of FPWM lockout if output not in regulation(1) | VIN ≥ 4.2 V | 9.5 | 13 | 17 | ms |
POWER GOOD | ||||||
PGOV | PG upper threshold – rising | % of VOUT setting | 105% | 107% | 110% | |
PGUV | PG lower threshold – falling | % of VOUT setting | 92% | 94% | 96.5% | |
PGHYS | PG threshold hysteresis (rising and falling) | % of VOUT setting | 1.3% | |||
VIN_PG_VALID | Input voltage for valid PG output | 46-μA pullup, VEN/SYNC = 0 V | 1.0 | V | ||
VPG_LOW | PG low-level output voltage | 2-mA pullup to PG pin, VEN/SYNC = 3.3 V | 0.4 | V | ||
IPG | Input current into PG pin when open drain output is high | VPG = 3.3 V | 10 | nA | ||
IOV | Pulldown current at the SW node during an overvoltage condition | 0.5 | mA | |||
tPG_FLT_RISE | Delay time to PG high signal | 1.5 | 2.0 | 2.5 | ms | |
tPG_FLT_FALL | Glitch filter time constant for PG function | 120 | µs | |||
SWITCHING FREQUENCY | ||||||
fSW_RANGE | Switching frequency range by RT or SYNC | 200 | 2200 | kHz | ||
fSW_RT1 | Default switching frequency by RRT | RRT = 66.5 kΩ | 180 | 200 | 220 | kHz |
fSW_RT2 | Default switching frequency by RRT | RRT = 5.76 kΩ | 1980 | 2200 | 2420 | kHz |
SYNCHRONIZATION | ||||||
VEN_SYNC | Minimum edge amplitude to sync using EN/SYNC | Rise/fall time < 30 ns | 2.4 | V | ||
tB | Blanking of EN after rising or falling edges(1) | 4 | 28 | µs | ||
tSYNC_EDGE | EN/SYNC signal hold time after edge for edge recognition(1) | 100 | ns | |||
POWER STAGE | ||||||
VBOOT_UVLO | Voltage on CBOOT pin relative to SW that turns off the high-side switch | 2.1 | V | |||
tON(min) | Minimum ON pulse width(1) | VOUT = 1 V, IOUT = 1 A, RBOOT shorted to CBOOT | 55 | 70 | ns | |
tON(max) | Maximum ON pulse width(1) | 9 | µs | |||
tOFF(min) | Minimum OFF pulse width | VIN = 4 V, IOUT = 1 A, RBOOT shorted to CBOOT | 65 | 85 | ns | |
THERMAL SHUTDOWN | ||||||
TSHD | Thermal shutdown threshold (1) | Temperature rising | 158 | 168 | 180 | °C |
TSHD-HYS | Thermal shutdown hysteresis (1) | 10 | °C |