SLVSGJ8 April 2022 TPSM63606E
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN1, VIN2 to AGND, PGND | –0.3 | 42 | V |
RBOOT to SW | –0.3 | 5.5 | V | |
CBOOT to SW | –0.3 | 5.5 | V | |
VLDOIN to AGND, PGND | –0.3 | min (VVIN + 0.3, 16) | V | |
EN/SYNC to AGND, PGND | –0.3 | 42 | V | |
RT to AGND, PGND | –0.3 | 5.5 | V | |
FB to AGND, PGND | –0.3 | 16 | V | |
PG to AGND, PGND | 0 | 20 | V | |
PGND to AGND | –1 | 2 | V | |
Output voltage |
VCC to AGND, PGND | –0.3 | 5.5 | V |
SW to AGND, PGND(2) | –0.3 | 42 | V | |
VOUT1, VOUT2 to AGND, PGND | –0.3 | 16 | V | |
Input current | PG | 10 | mA | |
TJ | Junction temperature | –55 | 150 | °C |
TA | Ambient temperature | –55 | 125 | °C |
Tstg | Storage temperature | –55 | 150 | °C |
Peak reflow case temperature | 250 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical vibration | MIL-STD-883D, Method 2007.2, 20 Hz to 2 kHz | 20 | G | |
Mechanical shock | MIL-STD-883D, Method 2002.3, 1 ms, 1/2 sine, mounted | 500 | G |