SLVSH66A February 2023 – November 2023 TPSM63608
PRODUCTION DATA
DEVICE | ORDERABLE PART NUMBER | RATED OUTPUT CURRENT | PEAK OUTPUT CURRENT (TRANSIENT CONDITIONS) | JUNCTION TEMPERATURE RANGE | |
---|---|---|---|---|---|
TPSM63610 | TPSM63610RDFR | 8 A | 10 A | –40°C to 125°C | |
TPSM63610E | TPSM63610EXTRDFR | 8 A | 10 A | –55°C to 125°C | |
TPSM63608 | TPSM63608RDFR | 6 A | 8 A | –40°C to 125°C |